IESNA:LM-63-2002
[TEST]P1198137
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-935-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 3500K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3902
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
572.1 585.7 593.2 586.6 564.2 518.9 482.6 481.6 499.8 525.1
563 613.5 679.3 769.2 869.8 966.7 1066.9 1175.8 1297.8 1403.2
1453.9 1427.4 1328.6 1148.7 840.2 537.7 368.1 267.5 195 144.5
104.6 79.9 64.2 47.2 26.9 9.5 0
572.1 589.1 596.7 590.5 568.6 523.4 486.6 483.3 500.4 524.7
560.9 610.2 673.3 759.9 862.4 960.3 1062 1172.1 1295.5 1405
1463.6 1445.8 1354.5 1190.8 896.5 572.5 390.5 284.5 207.1 152.8
110.8 84.7 67.3 52.4 30.4 12.4 0
572.1 588 596.3 591.8 572.9 532.7 493.6 487.6 502.9 527.2
560.3 607.9 670 751 852.8 964.9 1062.6 1159.7 1283.9 1403.6
1477.9 1484.8 1419.1 1248.7 968.6 638.8 451.2 336.3 250.5 182
132.3 98.8 75 63.4 38.3 13.5 0
572.1 587 597.1 596.7 584.7 555.7 517.2 498.8 505.2 525.1
555.5 596.9 651 719.7 804.6 899.8 1000.5 1104.6 1220.8 1350.4
1461.4 1511.3 1483.1 1378.1 1161.1 820.1 553 425.5 336.3 260.9
199.6 146.2 102.9 72.3 51.8 20.3 0
572.1 587 599.8 605 599.4 582.6 552.2 525.7 520.5 532.5
557 593.2 637.5 695.1 766.7 851 943.5 1040.6 1147.5 1274.4
1414.2 1529.5 1576.1 1534.7 1389.7 1082.9 700 456.1 351 284.1
227.3 182 139.6 99.8 63.8 27.7 0
572.1 585.5 600.4 612.5 617 613.7 599.4 577.1 560.1 558.6
572.1 599.8 638.5 687 748.1 823.9 913.1 1012.3 1115.6 1227.6
1366.5 1519.5 1648.3 1710.7 1677.3 1506.5 1121.4 663.6 369.2 249.3
189.9 142.5 106.6 73.5 44.9 18.6 0
572.1 585.3 601.1 618 631.9 641.4 645 641.2 631.7 625.7
632.3 652.6 683.3 722.8 776.2 846.2 931.1 1028.8 1138 1254.3
1371.7 1505.7 1666.6 1854.1 2013.8 2062.6 1931.8 1499 908.1 449.5
224.2 139.1 90.7 55.3 31.7 12.2 0
572.1 583.3 599.8 620.3 640.8 660.1 681.2 701.9 719.1 734.2
751.4 772.1 799.6 837.7 890.9 962.4 1052 1155.6 1269.8 1389.1
1504.2 1618.5 1745.2 1921 2191 2528.5 2781.5 2769.9 2354.6 1711.3
1000.1 460.1 185.7 93.8 41.6 12 0
572.1 581.6 596.5 617.2 640.2 666.5 697.6 733.2 773.1 817.6
870.4 929.2 990.7 1057.4 1135.5 1231.7 1342.1 1460.5 1579.6 1690.4
1796 1895.3 1992.2 2094.9 2240.9 2488.3 2881.3 3263.3 3255 2797.1
1951 925.1 292.4 111.2 51.8 17 0
572.1 578.9 593.2 612.5 635.6 663.2 695.7 733 773.1 821
877.3 941 1009.8 1087.8 1183.7 1303 1444.8 1606.3 1758.3 1901.1
2035.1 2156 2262.4 2376.1 2523.3 2764.8 3147.4 3541.6 3646.4 3298.1
2320 929.7 247.4 95.7 42.4 12.6 0
572.1 578.3 591.8 610.2 631.7 656.4 687.4 722.6 761.9 806.9
859.7 918.7 981.4 1051.4 1136.3 1242.7 1370.7 1511.1 1652.1 1787.3
1916.9 2039.5 2155.4 2276.7 2434.7 2671.6 3076.6 3431.5 3514.5 3192.3
2338.6 981.8 259.6 96.5 37.9 10.6 0
572.1 576.2 587.8 604.4 623.6 645.8 673.1 704 737.1 775
818.3 866.3 914.5 966.7 1029.9 1107.9 1203.6 1309.8 1418.1 1525.8
1631.4 1729.3 1822 1923.1 2063.1 2295.6 2639.3 2929.2 2913.2 2587.5
1900.9 801.3 213.1 81.2 31.3 8.1 0
572.1 575.2 584.5 598.6 614.7 633.2 655.5 679.1 703.1 728.8
757.6 787.6 815 838.6 863.8 895.3 936.3 985.8 1039.6 1097.4
1158 1219.1 1280.2 1353.7 1469 1684.2 1983.1 2170.7 2034.5 1702
1208.1 506.9 139.8 55.1 23.6 7 0
572.1 571 574.8 581.8 589.1 596.5 602.5 603.6 596.1 578.3
550.3 513.1 467.9 420.5 374.1 337.1 310 292.8 286.8 290.5
304.2 319.5 325.5 318.9 304.6 281.6 238.3 180.3 137.7 111.4
89 69.8 53.2 37.9 23.4 8.7 0
572.1 565.5 562.4 560.1 556.6 548.5 530.9 501.9 460.9 417.8
381.6 352.8 331.1 313.1 298.8 288.6 280.8 275.4 271.4 268.1
261.5 250.5 235.4 216.2 192.4 168.7 150.3 135 119.9 104.6
89 73.9 58.2 41 24.6 8.3 0
572.1 559.7 549.3 536.9 520.7 496.1 464 432.5 406.6 385.5
367.3 351.4 337.5 324.2 311.2 299 289 280.8 273.1 263.6
250.5 234.2 218.9 206.4 194.6 180.8 165.2 149.3 135.2 120.9
103.1 85.7 67.3 48.7 28.4 13 0
572.1 554.1 535.2 513.5 487.2 457.8 435.2 420.7 408.9 396.1
381.6 366.7 352 337.7 322.8 306.6 290.7 276.8 265.2 254.7
245.4 237.3 230.2 222.2 210.2 192.4 175 160.9 147 132.5
117.4 100.8 83.2 63.8 42.2 22.6 0
572.1 552.2 525.3 496.1 466.7 443.7 432.7 428.6 423 412.7
398.2 380.4 361.7 343.5 324.7 304.4 284.3 266.9 254.3 246.2
239.1 233.3 228 213.5 195.2 186.6 177.2 167.3 155.3 142.5
128.4 114.5 99.6 78.9 59.6 34.2 0
572.1 548.3 516.2 482.8 455.3 440.4 438.1 440.2 437.9 427.1
410.2 389.7 365.9 345.4 323 304 287.8 270.8 255.3 241.6
231.1 224 210.8 194.4 187.4 178.7 169.4 159.6 149.3 137.9
125.5 115.5 99.2 81.4 61.7 35.4 0
572.1 545.6 509.6 473.9 449.7 440.6 443.7 448.7 447.2 436.9
418 393.8 367.1 339.6 316.2 304.6 290.9 270.4 246.6 228.8
217.4 210.6 194.6 185.1 177.2 168.3 158.6 148.2 137.1 125.5
114.1 105.6 88.4 70.6 53.2 32.5 0
572.1 544.1 503.3 468.1 446.6 440.8 446.4 452.4 452 441.6
422.4 397.1 367.7 335.6 308.1 295 276.4 251.4 229.4 216
206.4 199.4 185.5 178.3 169.6 160.9 150.7 140.6 129.8 118.4
109.1 111.8 82.6 61.1 45.1 18.8 0
572.1 545.8 505.8 469.4 447.4 441.2 446.2 453.2 453.2 442.9
423.6 398.4 369.2 336.9 308.5 295.7 276.8 251.2 230 216
205.6 199.6 184.7 177.6 169.2 160.9 151.1 140.8 130.4 118.4
107.7 101.5 76.8 61.1 46.6 26.9 0
